Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYSP-22
Part Number
|
---|
TYSP-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (mm) | Tip diameter (mm) | Maximum Diameter (mm) | Hole Alignment Section Size (mm) | d2 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Trusco Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.56 € | 1 | 6 Days | 10 | 200 | 12 | 25 | 22 | 18 | 115 | 60 | 25 | 229-5121 | 600 |
Loading...
Product Type | Punch | Detailed Types of Punch | Fitting Reamer | Hardness | HRC40 |
---|---|---|---|---|---|
Application | For temporarily securing iron plate holes. | Material | Carbon Steel | Features | Used for hole alignment. |
This page is Fitting Punch, part number TYSP-22.
You can find the detail information about specifications and dimensions on part number TYSP-22.
Configure
Basic Attributes
Type
Overall Length(mm)
Tip diameter(mm)
Maximum Diameter(mm)
Hole Alignment Section Size(mm)
d2(mm)
L1(mm)
L2(mm)
L3(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TYSP-16 |
TYSP-19 |
TYSP-25 |
TYSP-28 |
TYSP-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (mm) | Tip diameter (mm) | Maximum Diameter (mm) | Hole Alignment Section Size (mm) | d2 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.33 € | 1 | 6 Days | - | 160 | 9 | 19 | 16 | 14 | 90 | 45 | 25 | 229-5105 | 250 | ||
26.80 € | 1 | 6 Days | 10 | 180 | 10 | 22 | 19 | 16 | 100 | 55 | 25 | 229-5113 | 400 | ||
47.91 € | 1 | 6 Days | - | 220 | 14 | 28 | 25 | 22 | 135 | 60 | 25 | 229-5130 | 750 | ||
97.21 € | 1 | 6 Days | - | 240 | 16 | 32 | 28 | 23 | 150 | 60 | 30 | 415-8580 | 1100 | ||
98.17 € | 1 | 6 Days | - | 260 | 17 | 36 | 32 | 28 | 165 | 65 | 30 | 415-8598 | 1450 |