Cutting Pliers Wavy Blade

Cutting Pliers Wavy Blade

Click on this image to zoom in.

Click on this image to zoom in.

  • HSTM-0121, HSTM-0124, HSTM-0127, HSTM-0130
  • HSTS-0121, HSTS-0124, HSTS-0127, HSTS-0130
  • Volume Discount
[Features]
· Suitable for all types of fine cutting work such as curved cuts or straight cuts.
[Applications] For fine cutting of iron or stainless steel plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HSTM-0121
HSTM-0124
HSTM-0127
HSTM-0130
HSTS-0121
HSTS-0124
HSTS-0127
HSTS-0130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade Length
(mm)
Cutting Capacity: Steel Sheet
(mm)
Cutting Capacity: Copper Sheet
(mm)
Cutting Capacity: Stainless Steel Sheet
(mm)
Details Type Trusco Code Mass
(g)

103.74 €

1 Available 6 Days 220580.50.6-For Iron Plate382-8697320

119.23 €

1 Available 6 Days 250600.50.6-For Iron Plate382-8701460

130.50 €

1 Available 6 Days 280700.60.8-For Iron Plate382-8719560

148.99 €

1 Available 6 Days 315750.60.8-For Iron Plate382-8727700

115.84 €

1 Available 6 Days 225530.50.60.5For Stainless Steel Plate382-8930340

137.62 €

1 Available 6 Days 250630.50.60.5For Stainless Steel Plate382-8948480

149.57 €

1 Available 6 Days 285650.60.80.5For Stainless Steel Plate382-8956620

170.87 €

1 6 Days 310750.60.80.5For Stainless Steel Plate382-8964710

Loading...

  1. 1

Basic information

Material Main Body: Dead Soft Steel SAE1006 / Blade: Hitachi Yasukihagane Steel Blue Paper Series Features Suitable for all types of artistic cuts such as curved cuts or straight cuts.

Tech Support