Chip Saw (for Woodwork) (0032-2668)

Chip Saw (for Woodwork) 0032-2668
  • Volume Discount

Product Details:

Manufacturer part number: 0032-2668

Brand: HITACHI KOKI

Price: 42.89

Delivery time: 12 Days


Technical Data:

Cutting Performance: - mm

Outer Diameter: 165 mm

Blade thickness: 1.6 mm

Number of flutes: 52 P

Details Type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0032-2668

Part Number
0032-2668
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Performance
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Details Type Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Saw Blade Thickness (thickness)
(mm)
Mounting Hole Diameter
(mm)
Trusco Code Mass
(g)
Material (base metal) Application Specifications Number Contained In A Packet Applicable Model ( ) indicates an older version

42.89 €

1 12 Days -1651.652---1.020---Laminated Wood / general wood ideal for low noise / low vibration cutting. Laser slit using a fluorine coated special tip.-1C6MBYA,C6MBYA2,C6MVYA,C6MVYA2,C6UBY,C6SS,C6UB4,C6UVY,C6MB4,C18DSL,(C6BA3,C6BB3,C6MA,C6DC2,C6MB,C6MB2,C6MB3,C6MV,C6MV2,C6MV3,C6MH,C6UA,C6UB,C6UB2,C6UB3,C6UV,C6UV2,C6UV3,C6UH,C6MBY,C6MVH,C6MVY,C6UVH,C6DB,C6DC,C18DL,C18DMR)

Loading...

  1. 1

Basic information

work material Wood

Tech Support