Shoe Box Medium Size Shelf Storage for 12 People / 24 People

Shoe Box Medium Size Shelf Storage for 12 People / 24 People

Click on this image to zoom in.

Click on this image to zoom in.

  • SB1500-AW
  • SB1600-AW
  • SB900-AW
An open type shoes box.
[Features]
· Standard open type (with middle shelf).
· As it is an open type with a door attached, shoes can be put in and taken out very easily.
· Popular product convenient for use at schools and offices, etc.
· It has an intermediate shelf that can be used for storing slippers, indoor shoes, etc. on the upper shelf.
· Material/Finish: Steel (Baked Melamine Coating).
[Applications]
· Can be used in offices, schools, and facilities, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SB1600-AW
SB900-AW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Storable quantity
(persons)
Frontage
(mm)
1 Square Effective Inner Dimension (Width X Depth X Height)
(mm)
Type Trusco Code Mass
(g)
Amount Of Content

1,156.73 €

1 9 Days 24994223×320×224For 24 People / 4 Rows 6 Levels463-2842530001 unit

715.68 €

1 9 Days 12880266×320×227For 12 People / 3 Rows 4 Levels463-2851320001 unit

Loading...

  1. 1

Basic information

Product Type Shoe box Type Open Type Depth(mm) 330
Height(mm) 1055 Specifications Finished product Color Warm White
Main Body Material Steel (Baked Melamine Coating) Amount Of Content 1 unit

Tech Support