Manufacturer part number: SC-24K
Brand: TRUSCO NAKAYAMA
Price: 1,039.50 €
Delivery time: 12 Days
Storable quantity: 24 persons
Frontage: 1552 mm
Type: For 24 People / 6 Rows 4 Levels
Mass: 57000 g
Amount Of Content: 1 unit
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SC-24K
Product Type | Shoe box | Type | Type With Door | Depth(mm) | 380 |
---|---|---|---|---|---|
Height(mm) | 880 | Details Type | Without Shelf | Effective Dimensions per Box (Opening Width x Depth x Height)(mm) | 226×347×183 |
Color | Neo Gray (Body) | Accessory | Without Shelf / Hand Held Key Lock | Specifications | Finished product |
Main Body Material | Steel | Key Material | No Key | Amount Of Content | 1 unit |
Configure