Shoe Case (with Steel Door / with Cylinder Lock) (SC-24WA)

Shoe Case (with Steel Door / with Cylinder Lock) SC-24WA

Click on this image to zoom in.

Click on this image to zoom in.

  • SC-16WA
  • SC-20WA
  • SC-24PA
  • SC-24WA

Product Details:

Manufacturer part number: SC-24WA

Brand: TRUSCO NAKAYAMA

Price: 994.54

Delivery time: 12 Days


Technical Data:

Storable quantity: 24 persons

Frontage: 1050 mm

Height: 1700 mm

Effective Dimensions per Box (Opening Width x Depth x Height): 226×340×248 mm

Type: For 24 people


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC-24WA

Part Number
SC-24WA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Storable quantity
(persons)
Frontage
(mm)
Height
(mm)
Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Type Accessory Mass
(g)
Amount Of Content

994.54 €

1 12 Days 2410501700226×340×248For 24 peopleWith Shelf / Cylinder Lock644001 unit

Loading...

  1. 1

Basic information

Product Type Shoe box Type Type With Door Depth(mm) 380
Color Neogray Specifications Finished product Main Body Material Steel (SPCC) (Melamine Coating)
Key Material Cylinder lock type Amount Of Content 1 unit

Tech Support