Catalog Stand (A4 Wide Size Compatible)

Catalog Stand (A4 Wide Size Compatible)

Click on this image to zoom in.

Click on this image to zoom in.

  • TCS-14
  • TCS-24
  • TCS-34
[Features]
· Supports A4 size.
· It can display up to 40 mm thick.
· Casters are equipped as standard for easy movement.
· Adjuster (included) is available, so it can also be used as a fixed stand.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCS-14

Part Number
TCS-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

243.26 €

1 9 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Pamphlet Stand Collar Other Frontage(mm) 317
Depth(mm) 503 Height(mm) 1563 Color Details Silver
Storage size: Width(mm) 244 Storage size: Depth(mm) 40 Type Inclined type
Number of Steps 1 Row 4 Levels A4 Size Trusco Code 287-4181 Caster ø40 mm Dual Casters (with Stoppers x 2, without Stoppers x 2)
Mass(g) 11500 Amount Of Content 1 unit

Tech Support