Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A4-2N |
A4-3N |
A4-4N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Maximum Load (kg) | Drawer (Level) | Mass (kg) | Trusco Code | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|
661.68 € | 1 | Available | 9 Days | 740 | 80 | 2 | 28.5 | 462-1107 | 1 unit | |
961.12 € | 1 | Available | 10 Days | 1015 | 120 | 3 | 39 | 462-1115 | 1 unit | |
1,125.98 € | 1 | Available | 10 Days | 1335 | 160 | 4 | 51 | 462-1123 | 1 unit |
Loading...
Product Type | Cabinet | Frontage(mm) | 387 | Depth(mm) | 620 |
---|---|---|---|---|---|
Drawer internal dimensions (width)(mm) | 319 | Drawer internal dimensions (depth)(mm) | 561 | Drawer internal dimensions (height)(mm) | 274.5 |
Type | For A4 | Features | Uses an all-lock mechanism that can simultaneously lock all dresser drawers with a lock in a single location | Specifications | Includes key type |
Specification 1 | With two partitions for each drawer level | Amount Of Content | 1 unit |
Configure
Basic Attributes
Height(mm)
Maximum Load(kg)
Drawer(Level)
Mass(kg)
Trusco Code
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes