Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKBU-1N-GLL
Part Number
|
---|
SKBU-1N-GLL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Details Type | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.82 € | 10 | 6 Days | 155 | 117 | 80 | 0.8 | Gray | Bucket type | 121 | 81 | 71 | - | Light Gray | 342-4847 | 90 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Box Type Container, Sanbox (Box Type / Bucket Type), part number SKBU-1N-GLL.
You can find the detail information about specifications and dimensions on part number SKBU-1N-GLL.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Details Type
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Applicable Card Inserter
Detailed colors
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-3S-BL |
SK-3S-GLL |
SK-3S-YE |
SKBU-2N-BL |
SKBU-2N-GLL |
SKBU-2N-YE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Details Type | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.73 € | 10 | 6 Days | 267 | 164 | 95 | 2.9 | Blue | Box Type | 232 | 133 | 83 | Both Short Sides 12.5 Type | Blue | 342-4146 | 205 | - | ||
8.08 € | 10 | 6 Days | 267 | 164 | 95 | 2.9 | Gray | Box Type | 232 | 133 | 83 | Both Short Sides 12.5 Type | Light Gray | 342-4154 | 205 | - | ||
8.73 € | 10 | 6 Days | 267 | 164 | 95 | 2.9 | Yellow | Box Type | 232 | 133 | 83 | Both Short Sides 12.5 Type | Yellow | 342-4162 | 205 | - | ||
8.11 € | 10 | 6 Days | 232 | 154 | 80 | 1.9 | Blue | Bucket type | 194 | 120 | 71 | Both Sides Short, Model 13 | Blue | 342-4871 | 140 | - | ||
7.45 € | 10 | 6 Days | 232 | 154 | 80 | 1.9 | Gray | Bucket type | 194 | 120 | 71 | Both Sides Short, Model 13 | Light Gray | 342-4880 | 140 | - | ||
7.45 € | 5 | 6 Days | 232 | 154 | 80 | 1.9 | Yellow | Bucket type | 194 | 120 | 71 | Both Sides Short, Model 13 | Yellow | 342-4898 | 140 | - |