Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-6-BL
Part Number
|
---|
SK-6-BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.11 € | 1 | 6 Days | 361 | 272 | 81 | 5.5 | Blue | 307 | 232 | 67 | 4-sided Type 13S | Blue | 4983049320628 | 342-4405 | 500 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Box Type Container Capacity (L) 4.5 – 64.2, part number SK-6-BL.
You can find the detail information about specifications and dimensions on part number SK-6-BL.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Applicable Card Inserter
Detailed colors
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-13-BLL |
SK-16-GLL |
SK-19-2-OR |
SK-6-YE |
SK-64-BL |
SK-7-2-GLL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.05 € | 1 | 6 Days | 441 | 281 | 145 | 12.9 | Blue | 367 | 247 | 129 | Both Short Sides 9.5 Type | Light blue | 4983049301351 | 439-0903 | 840 | - | ||
52.24 € | 1 | Available | 6 Days | 600 | 440 | 79 | 15.3 | Gray | 544 | 384 | 65 | Both Sides Short, Model 11 | Light Gray | 4983049301665 | 342-3433 | 1320 | - | |
45.04 € | 1 | 6 Days | 450 | 339 | 152 | 17.5 | Orange | 400 | 295 | 135 | Both Short Sides 9M Type | Orange | 4983049311992 | 342-3450 | 1160 | - | ||
18.11 € | 1 | 6 Days | 361 | 272 | 81 | 5.5 | Yellow | 307 | 232 | 67 | 4-sided Type 13S | Yellow | 4983049326132 | 342-4456 | 500 | - | ||
110.50 € | 1 | Available | 6 Days | 600 | 440 | 300 | 61.4 | Blue | 542 | 382 | 282 | Both Sides Short, Model 9 | Blue | 4983049306455 | 342-4383 | 2900 | - | |
24.63 € | 1 | 7 Days | 339 | 250 | 122 | 7.4 | Gray | 293 | 213 | 106 | Double-sided Type 32, Type 21 with Both Sides Long | Light Gray | 4983049307261 | 342-4464 | 670 | - |