Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-7-2-GLL
Part Number
|
---|
SK-7-2-GLL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.63 € | 1 | 7 Days | 339 | 250 | 122 | 7.4 | Gray | 293 | 213 | 106 | Double-sided Type 32, Type 21 with Both Sides Long | Light Gray | 4983049307261 | 342-4464 | 670 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Box Type Container Capacity (L) 4.5 – 64.2, part number SK-7-2-GLL.
You can find the detail information about specifications and dimensions on part number SK-7-2-GLL.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Applicable Card Inserter
Detailed colors
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-12-2-YE |
SK-13-BLL |
SK-16-GLL |
SK-19-2-OR |
SK-7-2-YE |
SK-9B-4-YE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.38 € | 1 | 6 Days | 445 | 268 | 126 | 10.9 | Yellow | 390 | 227 | 111 | Double Short Sides, 2/4 Type | Yellow | 4983049312135 | 342-3255 | 810 | - | ||
27.05 € | 1 | 6 Days | 441 | 281 | 145 | 12.9 | Blue | 367 | 247 | 129 | Both Short Sides 9.5 Type | Light blue | 4983049301351 | 439-0903 | 840 | - | ||
52.24 € | 1 | Available | 6 Days | 600 | 440 | 79 | 15.3 | Gray | 544 | 384 | 65 | Both Sides Short, Model 11 | Light Gray | 4983049301665 | 342-3433 | 1320 | - | |
45.04 € | 1 | 6 Days | 450 | 339 | 152 | 17.5 | Orange | 400 | 295 | 135 | Both Short Sides 9M Type | Orange | 4983049311992 | 342-3450 | 1160 | - | ||
24.63 € | 1 | 6 Days | 339 | 250 | 122 | 7.4 | Yellow | 293 | 213 | 106 | Double-sided Type 32, Type 21 with Both Sides Long | Yellow | 4983049320727 | 342-4472 | 670 | - | ||
20.35 € | 1 | 6 Days | 363 | 270 | 133 | 9.6 | Yellow | 315 | 238 | 121 | Both Long Sides 21 Type, Both Short Sides 9S/9M Type | Yellow | 4983049329416 | 342-4537 | 750 | - |