Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-23-2-GLL
Part Number
|
---|
SK-23-2-GLL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.59 € | 1 | Available | 9 Days | 514 | 341 | 159 | 21.7 | Gray | 454 | 305 | 145 | 4-sided Type 21 | Light Gray | 4983049322325 | 342-3654 | 1390 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Box Type Container Capacity (L) 4.5 – 64.2, part number SK-23-2-GLL.
You can find the detail information about specifications and dimensions on part number SK-23-2-GLL.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Applicable Card Inserter
Detailed colors
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-13-BLL |
SK-16-GLL |
SK-19-2-OR |
SK-23-3-TM |
SK-24-2-GLL |
SK-24B-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Applicable Card Inserter | Detailed colors | JAN Code | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.05 € | 1 | 6 Days | 441 | 281 | 145 | 12.9 | Blue | 367 | 247 | 129 | Both Short Sides 9.5 Type | Light blue | 4983049301351 | 439-0903 | 840 | - | ||
52.24 € | 1 | Available | 6 Days | 600 | 440 | 79 | 15.3 | Gray | 544 | 384 | 65 | Both Sides Short, Model 11 | Light Gray | 4983049301665 | 342-3433 | 1320 | - | |
45.04 € | 1 | 6 Days | 450 | 339 | 152 | 17.5 | Orange | 400 | 295 | 135 | Both Short Sides 9M Type | Orange | 4983049311992 | 342-3450 | 1160 | - | ||
36.59 € | 1 | 6 Days | 525 | 367 | 168 | 22.8 | White | 433 | 316 | 152 | - | Transparency | 4983049332300 | 342-3671 | 1140 | - | ||
55.76 € | 1 | Available | 6 Days | 445 | 344 | 217 | 26 | Gray | 395 | 304 | 200 | Double-sided Type 9, Type 21 with Both Sides Long | Light Gray | 4983049322486 | 342-3689 | 1670 | - | |
29.27 € | 1 | 6 Days | 424 | 292 | 168 | 15.5 | Blue | 375 | 255 | 152 | One Short Side 1/6 Type | Blue | 4983049332454 | 342-3727 | 1120 | - |