Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THC-02B-B
Part Number
|
---|
THC-02B-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Detailed colors | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.91 € | 12 | 9 Days | 209 | 139 | 90 | 1.7 | Blue | 166 | 106 | 86 | Blue | 374-7956 | 170 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Container THC Type (Type B), part number THC-02B-B.
You can find the detail information about specifications and dimensions on part number THC-02B-B.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective inside dimension: frontage(mm)
Effective inside dimension: depth(mm)
Effective inside dimension: height(mm)
Detailed colors
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THC-02B-TM |
THC-04B-B |
THC-04B-TM |
THC-13B-B |
THC-13B-TM |
THC-24B-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective inside dimension: frontage (mm) | Effective inside dimension: depth (mm) | Effective inside dimension: height (mm) | Detailed colors | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.98 € | 12 | 6 Days | 209 | 139 | 90 | 1.7 | Clear | 166 | 106 | 86 | - | 374-7875 | 170 | - | ||
8.65 € | 12 | 6 Days | 298 | 207 | 100 | 4.3 | Blue | 246 | 165 | 96 | Blue | 300-1466 | 343 | - | ||
8.65 € | 6 | 6 Days | 298 | 207 | 100 | 4.3 | Clear | 246 | 165 | 96 | - | 374-7883 | 343 | - | ||
18.11 € | 6 | 6 Days | 435 | 296 | 140 | 13.3 | Blue | 375 | 245 | 134 | Blue | 300-1482 | 780 | - | ||
18.11 € | 6 | 6 Days | 435 | 296 | 140 | 13.3 | Clear | 375 | 245 | 134 | - | 374-7905 | 780 | - | ||
31.11 € | 6 | 6 Days | 435 | 296 | 250 | 24 | Blue | 375 | 245 | 244 | Blue | 300-1491 | 1080 | - |