Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-HL10-BL
Part Number
|
---|
SK-HL10-BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Color | Internal dimensions frontage (mm) | Internal dimensions depth (mm) | Internal dimensions height (mm) | Allowable Load (kg) | JAN Code | Trusco Code | Features 1 | Features 2 | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.62 € | 4 | 6 Days | 402 | 225 | 175 | 10.3 | Blue | 184 | 330 | 161 | - | - | 342-4961 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 750 | 1 pc. |
Loading...
Product Type | Nested container | Material (Main Body) | Polypropylene | Amount Of Content | 1 pc. |
---|
This page is Hanger Rack Container SK, part number SK-HL10-BL.
You can find the detail information about specifications and dimensions on part number SK-HL10-BL.
Configure
Basic Attributes
Allowable Load(kg)
JAN Code
Type
Outer Diameter Depth (mm)
Outer Diameter Frontage (mm)
Outer Diameter Height (mm)
Capacity (L)
Color
Internal dimensions frontage(mm)
Internal dimensions depth(mm)
Internal dimensions height(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-HL1-BL |
SK-HL2-BL |
SK-HL2-YE |
SK-HL20-BL |
SK-HL5-BL |
SKHL-03-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Color | Internal dimensions frontage (mm) | Internal dimensions depth (mm) | Internal dimensions height (mm) | Allowable Load (kg) | JAN Code | Trusco Code | Features 1 | Features 2 | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.21 € | 10 | 6 Days | 201 | 112 | 75 | 1 | Blue | 87 | 162 | 67 | - | - | 342-4979 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 120 | - | ||
12.34 € | 10 | 6 Days | 201 | 150 | 125 | 2.5 | Blue | 119 | 162 | 116 | - | - | 342-5002 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 235 | - | ||
12.34 € | 10 | 6 Days | 201 | 150 | 125 | 2.5 | Yellow | 119 | 162 | 116 | - | - | 342-5011 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 235 | - | ||
74.42 € | 2 | 6 Days | 402 | 450 | 175 | 22.3 | Blue | 401 | 330 | 161 | - | - | 342-4995 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 1280 | - | ||
26.50 € | 10 | 6 Days | 401 | 143 | 140 | 5.1 | Blue | 112 | 330 | 128 | - | - | 356-2743 | Useful for centralized management of tools and various parts. | Containers can be used by stacking one on top of another. | 465 | - | ||
5.70 € | 10 | 6 Days | 92 | 89 | 55 | 0.28 | Blue | 72 | 66 | 47 | 1 | 4983049350304 | 761-6589 | - | - | 50 | - |