Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T5-B
Part Number
|
---|
T5-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Color | Detailed colors | Internal dimensions frontage (mm) | Internal dimensions depth (mm) | Internal dimensions height (mm) | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 6 | 7 Days | 285 | 192 | 140 | 5.1 | Blue | Blue | 156 | 224 | 131 | 419-9219 | 380 | 1 pc. |
Loading...
Product Type | Nested container | Material (Main Body) | Polypropylene | Applicable Card Inserter (sold separately) | TJ |
---|---|---|---|---|---|
Features 1 | Useful for centralized management of tools and all types of parts. Containers can also be stacked up for use (nested stack). | Features 2 | The base surface has been reduced so that bulk material may be stacked when storage items become empty. | Amount Of Content | 1 pc. |
This page is T-type Container Capacity 1.4–19.7 L, part number T5-B.
You can find the detail information about specifications and dimensions on part number T5-B.
Configure
Basic Attributes
Type
Outer Diameter Depth (mm)
Outer Diameter Frontage (mm)
Outer Diameter Height (mm)
Capacity (L)
Color
Detailed colors
Internal dimensions frontage(mm)
Internal dimensions depth(mm)
Internal dimensions height(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T2-B |
T2-R |
T2-YG |
T3-B |
T3-TM |
T5-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter Depth (mm) | Outer Diameter Frontage (mm) | Outer Diameter Height (mm) | Capacity (L) | Color | Detailed colors | Internal dimensions frontage (mm) | Internal dimensions depth (mm) | Internal dimensions height (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.27 € | 12 | 6 Days | 200 | 132 | 90 | 1.4 | Blue | Blue | 102 | 145 | 82 | 419-8824 | 147 | - | ||
7.27 € | 12 | 6 Days | 200 | 132 | 90 | 1.4 | Red | Red | 102 | 145 | 82 | 419-8832 | 147 | - | ||
7.27 € | 12 | 6 Days | 200 | 132 | 90 | 1.4 | Other | Yellow Green | 102 | 145 | 82 | 419-8859 | 147 | - | ||
12.00 € | 8 | 7 Days | 285 | 192 | 90 | 3.2 | Blue | Blue | 158 | 219 | 82 | 419-8964 | 250 | - | ||
14.89 € | 8 | 7 Days | 285 | 192 | 90 | 3.2 | Other | Transparency | 158 | 219 | 82 | 419-8981 | 250 | - | ||
22.21 € | 6 | 6 Days | 285 | 192 | 140 | 5.1 | Red | Red | 156 | 224 | 131 | 419-9227 | 380 | - |