Socket Set 3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S330

Part Number
S330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.49 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Socket shape 6 Sq.
Width across flat dimension (S Measurement) 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 22 Insertion Angle (Shaft measurement when electric drill) (Inch) 1/4 / 3/8 Set Contents Qty(Point) 33
Set Content 1 3/8 socket dynamic drive: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 22 mm 1 each Set Content 2 3/8 extension bar: 3 (75 mm), 6 (150 mm) 1 each Set Content 3 3/8 Universal Joint x 1
Set Content 4 1/4-1/4 Bit Holder x 1 Set Content 5 3/8-1/4 Bit Holder x 1 Set Content 6 3/8 Spark Plug Socket: 16 mm (5/8) 1 Unit
Set Content 7 3/8 Spark Plug Socket: 21 mm (13/16) 1 Unit Set Content 8 1/4 Spinner Handle 1 Unit Set Content 9 1/4 bit shaft: flat 4, 5.5, 7 mm 1 each
Set Content 10 1/4 Bit Shaft: PH1, 2, 3, 4 x 1 each Set Content 11 1/4 bit shaft: hex 3, 4, 5, 6, 7, 8 mm 1 each Set Content 12 3/8 Ratchet Handle x 1
Finish Matte-Toned Chrome Plating Material Chrome Vanadium Steel Case Material High Density Polyethylene

This page is Socket Set 3/8, part number S330.
You can find the detail information about specifications and dimensions on part number S330.

Tech Support