1000 Heavy Duty Nipper for Soft / Hard Wire (2101S-200)

1000 Heavy Duty Nipper for Soft / Hard Wire 2101S-200
  • Volume Discount

Product Details:

Manufacturer part number: 2101S-200

Brand: BAHCO

Price: 106.75

Delivery time: 6 Days


Technical Data:

Cutting Capacity: Copper Wire: 4.5 mm

Cutting Capacity: Steel Wire: 3 mm

Cutting Capacity: Piano Wire: 2.5 mm

Overall Length: 200 mm

Head Length: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2101S-200

Part Number
2101S-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity: Copper Wire
(mm)
Cutting Capacity: Steel Wire
(mm)
Cutting Capacity: Piano Wire
(mm)
Overall Length
(mm)
Head Length
(mm)
Head width
(mm)
Head Thickness
(mm)
Bottom Blade Length
(mm)
Mass
(g)

106.75 €

1 Available 6 Days 4.532.52002225.51122304

Loading...

  1. 1

Basic information

Finish Black finish

This page is 1000 Heavy Duty Nipper for Soft / Hard Wire, part number 2101S-200.
You can find the detail information about specifications and dimensions on part number 2101S-200.

Variation of this product

Part Number
2101S-140
2101S-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Capacity: Copper Wire
(mm)
Cutting Capacity: Steel Wire
(mm)
Cutting Capacity: Piano Wire
(mm)
Overall Length
(mm)
Head Length
(mm)
Head width
(mm)
Head Thickness
(mm)
Bottom Blade Length
(mm)
Mass
(g)

78.31 €

1 Available 6 Days 3.721.81401619.5916126

85.67 €

1 Available 6 Days 3.82.521601821.51018162

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360