(Merry) Palm Needle Pliers (Stainless Steel)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M21-105

Part Number
M21-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.26 €

12.78 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 105
With or without Spring Available Mouth Opening (Square Lumber) Minimum(mm) 0 Mouth Opening (Square Lumber) Maximum(mm) 8
Main body: option Main Body Trusco Code 298-4474 Mass(g) 40
Features Main body and spring are stainless steel Features 2 The handle is resin. Specifications With Spring
Material Stainless Steel (SUS420) Tip thickness(mm) 1.2 Tip Not Serrated

This page is (Merry) Palm Needle Pliers (Stainless Steel), part number M21-105.
You can find the detail information about specifications and dimensions on part number M21-105.

Tech Support