Anvil

Anvil

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Used for hammering out nails and planar blade.
· Hammering can also be done using the rounded corner.
· The shape has been designed very ideally, and is extremely convenient to use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
169-10FC
169-20FC
169-30FC
169-40FC
169-50FC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Upper surface width
(mm)
Upper surface length
(mm)
Front length
(mm)
Height
(mm)
Trusco Code Mass
(g)

208.08 €

1 Available 11 Days 2556515515145456-791910000

343.72 €

1 Available 12 Days 3208319020185456-792720000

506.89 €

1 Available 12 Days 3709725520200456-793530000

683.59 €

1 Available 12 Days 41010525020240456-794340000

854.48 €

1 Available 12 Days 44011527023245456-795150000

Loading...

  1. 1

Basic information

Product Type Other Material Cast Iron (FC250)

Tech Support