Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-24A-Y
Part Number
|
---|
B-24A-Y |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective Inner Dimensions / Frontage (mm) | Effective inside dimension/ depth (mm) | Effective inside dimension/ height (mm) | Detailed colors | Applicable Card Inserter | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.56 € | 5 | 9 Days | 425 | 290 | 169 | 15 | Yellow | 374 | 254 | 154 | Yellow | ST-2・3 | 504-2224 | 1150 | 1 pc. |
Loading...
Product Type | Box type container | Material (Main Body) | Polypropylene (PP) | Amount Of Content | 1 pc. |
---|
This page is Gifu Plastic Industry, Risu, Type B Container, part number B-24A-Y.
You can find the detail information about specifications and dimensions on part number B-24A-Y.
Configure
Basic Attributes
Type
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Color
Effective Inner Dimensions / Frontage(mm)
Effective inside dimension/ depth(mm)
Effective inside dimension/ height(mm)
Detailed colors
Applicable Card Inserter
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-10-B |
B-23-B |
B-5-B |
B-8-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Color | Effective Inner Dimensions / Frontage (mm) | Effective inside dimension/ depth (mm) | Effective inside dimension/ height (mm) | Detailed colors | Applicable Card Inserter | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.61 € | 4 | 9 Days | 368 | 280 | 123 | 8 | Blue | 305 | 230 | 110 | Blue | ST-2・3 | 505-0758 | 740 | - | ||
52.65 € | 4 | 6 Days | 515 | 342 | 160 | 21 | Blue | 454 | 305 | 146 | Blue | Plate 90X70 | 505-0944 | 1400 | - | ||
31.34 € | 5 | 6 Days | 548 | 364 | 42 | 4.8 | Blue | 500 | 324 | 29 | Blue | - | 376-2076 | 690 | - | ||
21.94 € | 4 | 6 Days | 451 | 298 | 75 | 7.9 | Blue | 426 | 273 | 66 | Blue | Plate 80 50 | 516-9844 | 700 | - |