Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TP135JA
Work material | Iron + Stainless Steel | Outer Diameter(mm) | 135 | Blade thickness(mm) | 1.1 |
---|---|---|---|---|---|
Number of flutes(P) | 30 | Hole Diameter(mm) | 20 | Max. Rotational Speed(rpm) | 3500 |
Number Contained In A Packet(sheet) | 10 |
This page is Sakura J Type, part number TP135JA.
You can find the detail information about specifications and dimensions on part number TP135JA.