Super Sakura 165KA

Super Sakura 165KA
Due to the integration of the special grooving of the base metal and the cermet insert, the durability has increased by more than 30%. Absorbs vibration with a laser slit and special resin.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP165KA

Part Number
TP165KA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

126.25 €

1 8 Days

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Outer Diameter(mm) 165 Blade thickness(mm) 1.6
Number of flutes(P) 40 Hole Diameter(mm) 22 Max. Rotational Speed(rpm) 8000
Number Contained In A Packet(sheet) 1

This page is Super Sakura 165KA, part number TP165KA.
You can find the detail information about specifications and dimensions on part number TP165KA.

Tech Support