Dry Tipped Saw - Tipped Saw for Iron and Steel

Dry Tipped Saw - Tipped Saw for Iron and Steel
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
It is a tipped saw that supports the tipped cutting machine for iron and steel as well as dry cutter.
- Low-noise design that produces fewer sparks.
With tough brazing and innovative blade-type, it is high-speed and capable of dry cutting.
[Use]
For cutting of slim type steel, lining pipe, gas pipe, conduit pipe and round and square steel pipe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DTS180-1.85-20-36
DTS305-2.2-25.4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity (Steel)
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)

111.23 €

77.86 €

1 Same day

Stock

61801.8536203800

158.08 €

1 Available 6 Days 103052.26025.41500

Loading...

  1. 1

Basic information

Work material Iron Chip Carbide Application For cutting thin steel, lining pipes, gas pipes, conduits, round and square steel pipes
Material Base Metal: Tool Steel / Tip: Tungsten Carbide

Tech Support