Kakudas (AP-1)

Kakudas AP-1

Product Details:

Manufacturer part number: AP-1

Brand: NEW STRONG

Price: 386.63

Delivery time: 6 Days


Technical Data:

H: 47 mm

L: 102 mm

Maximum Operational Ability: 65φ

W: 46 mm

Product Type: With Fine Adjustment


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AP-1

Part Number
AP-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
L
(mm)
Maximum Operational Ability W
(mm)
Product Type Mass
(g)
h
(mm)

386.63 €

1 6 Days 4710265φ46With Fine Adjustment150028

Loading...

  1. 1

Basic information

Minimum Operational Ability Perpendicularity ±0.005 Accuracy ±10 minutes
Material SK2 Features Set it between the fixed cap of the vise and the moving mouthpiece. After setting the workpiece, tighten it with the vise. Once the machining angle is defined, please check if it is locked with clamp bolt on the bottom. Hardness HRC50°~54°
Angle of angle iron 0°~60°

Tech Support