Absorption Chuck Boy (Suction Plate)

Absorption Chuck Boy (Suction Plate)
This product uses compressed air from a factory compressor, eliminating the need for a vacuum pump.
-Boring can be done using a bottom plate.
-The keyway on the bottom allows for accurate parallelism and squareness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QPI-1020
QPI-1525
QPI-2030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
Material Mass
(kg)

586.52 €

1 6 Days 100200FC3003.0

707.55 €

1 6 Days 150250FC3005.5

927.62 €

1 6 Days 200300S50C8.7

Loading...

  1. 1

Basic information

C(mm) 20 D(mm) 10 Parallelism ±0.01
Finishing Annealing, Black Oxide, Top and Bottom Surface Grinding Accessory Air Silencer x 2 / Neolon String (4φ) 2 m / Silicone String (4φ) 2 m / T-shaped Stopper x 4

Tech Support