Setting Block for MC (Bushing Type) (SB-200B12B)

Setting Block for MC (Bushing Type) SB-200B12B

Product Details:

Manufacturer part number: SB-200B12B

Brand: NEW STRONG

Price: 1,778.01

Delivery time: 6 Days


Technical Data:

B: 200 mm

C: 250 mm

Product Type: M12

Mass: 26500 g

E: φ12/M12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB-200B12B

Part Number
SB-200B12B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
C
(mm)
Product Type Mass
(g)
E
(mm)
F
(mm)

1,778.01 €

1 6 Days 200250M1226500φ12/M12φ12

Loading...

  1. 1

Basic information

A(mm) 150 D(mm) 35 Perpendicularity ±0.01
Material FC300 Heat Treatment Annealed Parallelism ±0.02
Finishing Polishing

Tech Support