Beta Angle Plate (LMA-166-5)

Beta Angle Plate LMA-166-5
  • Volume Discount

Product Details:

Manufacturer part number: LMA-166-5

Brand: NEW STRONG

Price: 723.74

Delivery time: 6 Days


Technical Data:

A: 150 mm

B: 150 mm

C: 150 mm

D: 23 mm

Product Type: Grade A Product


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LMA-166-5

Part Number
LMA-166-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
Product Type Accuracy Finishing Mass
(g)
E
(mm)
F
(mm)
G
(mm)

723.74 €

1 6 Days 15015015023Grade A Product0.006Fitting73001040110

Loading...

  1. 1

Basic information

The number of ribs 2 Features Beta angle plate that can be used in a multifaceted manner.

Tech Support