Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HCA-2
A(mm) | 31 | B(mm) | 16 | C(mm) | 25 |
---|---|---|---|---|---|
D(mm) | 16 | E(mm) | By a Freely Adjustable Jig | F(mm) | 15 |
G(mm) | 14 | H(mm) | 38 | I(mm) | 6 |
J(mm) | 22 | Stack Bolt | SBM-12100 | Spring | CS-12B |
Material | SCM440 | Hardness | HRC35° | Features | A spring simplified by the clamp for NC machinery, etc., is built-in, and if loosened the jaw tips automatically appear |
Mass(kg) | 0.32 |