B-Type Hook Ramp

B-Type Hook Ramp
NC machines with simplified spring structures and an automatically raising tip if loosened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCB-2
HCB-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Stack Bolt Spring Mass
(kg)

44.21 €

1 6 Days 31162516151438622CS-1270CS-12B0.3

62.00 €

1 6 Days 42173223212057728CS-1690CS-16B0.5

Loading...

  1. 1

Basic information

E(mm) By a Freely Adjustable Jig Material SCM440 Hardness HRC35°
Features A spring simplified by the clamp for NC machinery, etc., is built-in, and if loosened the jaw tips automatically appear

Tech Support