Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LAS-5012
A(mm) | 42~60 | B(mm) | 75 | C(mm) | 95 |
---|---|---|---|---|---|
D(mm) | 35 | E(mm) | M12 | F(mm) | 45 |
G(mm) | 13 | H(mm) | 28 | Material | S45C |
Hardness | HRC45° | Features | Adjustment stopper convenient for black coated items, abnormally shaped items, elevated position items, and clamp work. | Mass(g) | 2820 |