Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LS-3012 |
LS-3016 |
LS-4012 |
LS-4016 |
LS-5012 |
LS-5016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
155.39 € | 1 | 6 Days | 30 | 55 | 75 | M12 | 45 | 13 | 2500 | ||
168.87 € | 1 | 6 Days | 30 | 55 | 75 | M16 | 40 | 17 | 2200 | ||
168.87 € | 1 | 6 Days | 40 | 65 | 85 | M12 | 45 | 13 | 3000 | ||
183.06 € | 1 | 6 Days | 40 | 65 | 85 | M16 | 40 | 17 | 2700 | ||
183.06 € | 1 | 6 Days | 50 | 75 | 95 | M12 | 45 | 13 | 3500 | ||
197.25 € | 1 | 6 Days | 50 | 75 | 95 | M16 | 40 | 17 | 3200 |
Loading...
D(mm) | 35 | Material | S45C | Hardness | HRC45° |
---|---|---|---|---|---|
Features | Positioning while maintaining a constant height is achieved and the screw hole is used for clamping. |