Manufacturer part number: SBB-125-16
Brand: NEW STRONG
Price: 242.67 €
Delivery time: 6 Days
H: 17 mm
Mass: 1840 g
F: 25 mm
G: 17 mm
I: M16P=2.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBB-125-16
A(mm) | 125 | B(mm) | 30 | C(mm) | 75 |
---|---|---|---|---|---|
D(mm) | 25 | Material | S45C | Features | The base plays a support role for situations such as when you want a little more distance on the jig table or when you want to slightly shift the screw hole. Can be locked in place to prevent slipping by locking the set bolt into the fixing bolt. |
E(mm) | 25 | J(mm) | M10 x 55 |