Push Plate (Seri Plate) (PBT-100)

Push Plate (Seri Plate) PBT-100

Product Details:

Manufacturer part number: PBT-100

Brand: NEW STRONG

Price: 54.32

Delivery time: 6 Days


Technical Data:

A: 100 mm

B: 75 mm

C: 20 mm

Mass: 930 g

φF: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBT-100

Part Number
PBT-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Mass
(g)
φF

54.32 €

1 6 Days 100752093016

Loading...

  1. 1

Basic information

D(mm) 5 Material S50C Heat Treatment Black Oxide Finish
Features Push plates are convenient for holding thin items and long workpieces. Avoid using it directly on the finishing surface, and place aluminum or copper plates in between. E(mm) 15°

Tech Support