Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPS-107
Part Number
|
---|
TPS-107 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Bolt Used | Mass (g) | Applicable Swivel Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.65 € | 1 | Available | 6 Days | 25 | 50 | 175 | 27 | 38 | 16 | 17 | M16X2 | M16 | 1400 | CHS-6000 |
Loading...
Material | S45C | Hardness | HRC35° | Finishing | Black oxide finish |
---|
This page is Strap Clamp with Screw Holes, part number TPS-107.
You can find the detail information about specifications and dimensions on part number TPS-107.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Bolt Used
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPS-104 |
TPS-105 |
TPS-106 |
TPS-108 |
TPS-109 |
TPS-110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Bolt Used | Mass (g) | Applicable Swivel Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.65 € | 1 | Available | 6 Days | 19 | 38 | 150 | 23 | 38 | 14 | 15 | M14X2 | M14 | 700 | CHS-5000 | |
62.00 € | 1 | Available | 6 Days | 25 | 50 | 100 | 27 | 22 | 16 | 17 | M16X2 | M16 | 800 | CHS-6000 | |
71.01 € | 1 | Available | 6 Days | 25 | 50 | 150 | 27 | 32 | 16 | 17 | M16X2 | M16 | 1200 | CHS-6000 | |
78.91 € | 1 | Available | 6 Days | 30 | 50 | 150 | 28 | 25 | 22 | 21 | M18X2.5 | M20 | 1300 | CHS-7000 | |
87.43 € | 1 | Available | 6 Days | 30 | 50 | 175 | 28 | 32 | 22 | 21 | M18X2.5 | M20 | 1500 | CHS-7000 | |
116.78 € | 1 | 6 Days | 30 | 50 | 200 | 28 | 38 | 22 | 21 | M18X2.5 | M20 | 2100 | CHS-7000 |