Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNC-1512
Material | S45C | Finishing | Black Oxide Finish | Heat Treatment | HRC32~38° |
---|---|---|---|---|---|
Features | The hold part is used for round holes, convex parts, U arcs, etc. There is allowance in the adjustment of the clamp distance for long holes. |
This page is Tap and Nose Clamp, part number TNC-1512.
You can find the detail information about specifications and dimensions on part number TNC-1512.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
L(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TNC-1516 |
TNC-2016 |
TNC-2020 |
TNC-2520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | L (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) | M (mm) | J (mm) | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.72 € | 1 | Available | 6 Days | 150 | 48 | 20 | 5 | 25 | 40 | 35 | 40 | 24 | 1110 | M16 | 17 | 32 | |
107.89 € | 1 | 6 Days | 200 | 48 | 20 | 5 | 25 | 90 | 35 | 40 | 24 | 1500 | M16 | 17 | 32 | ||
146.34 € | 1 | 6 Days | 200 | 60 | 30 | 6 | 35 | 60 | 40 | 50 | 28 | 2220 | M20 | 21 | 35 | ||
171.80 € | 1 | 6 Days | 250 | 60 | 30 | 6 | 35 | 110 | 40 | 50 | 28 | 2240 | M20 | 21 | 35 |