Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GNC-175
Material | S45C | Hardness | HRC-32~38° | Features | Z type clamps have a long oblong setting bolt hole so there is plenty of room for adjustment. |
---|
This page is Goose-neck Clamp, part number GNC-175.
You can find the detail information about specifications and dimensions on part number GNC-175.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GNC-120 |
GNC-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 1 | 6 Days | 120 | 36 | 30 | 102 | 16 | 17 | 50 | 45 | 13 | 500 | ||
115.66 € | 1 | 6 Days | 150 | 48 | 48 | 130 | 25 | 25 | 55 | 60 | 17 | 1300 |