Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBM-1675
Material | S45C (Forged product) |
---|
This page is T-slot Bolt, part number TBM-1675.
You can find the detail information about specifications and dimensions on part number TBM-1675.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Thread & Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TBM-12175 |
TBM-12200 |
TBM-1250 |
TBM-18100 |
TBM-18125 |
TBM-18150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Thread & Pitch | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.14 € | 1 | Available |
Same day
Stock | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 175 | M12P=1.75 | 170 | |
19.35 € | 1 | Available |
Same day
Stock | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 200 | M12P=1.75 | 196 | |
17.20 € | 1 | 12 Days | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 50 | M12P=1.75 | 76 | ||
39.45 € | 1 | Available | 6 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 100 | M18P=2.5 | 300 | |
40.63 € | 1 | Available | 6 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 125 | M18P=2.5 | 350 | |
45.32 € | 1 | Available | 6 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 150 | M18P=2.5 | 390 |