Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBM-18150
Material | S45C (Forged product) |
---|
This page is T-slot Bolt, part number TBM-18150.
You can find the detail information about specifications and dimensions on part number TBM-18150.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Thread & Pitch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TBM-12175 |
TBM-12200 |
TBM-1250 |
TBM-18175 |
TBM-18200 |
TBM-1875 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Thread & Pitch | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.61 € | 1 | Available |
Same day
Stock | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 175 | M12P=1.75 | 170 | |
18.79 € | 1 | Available |
Same day
Stock | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 200 | M12P=1.75 | 196 | |
12.87 € | 1 | 12 Days | 12 | 12 | 26 | 22 | 7 | 6 | 13 | 50 | M12P=1.75 | 76 | ||
38.44 € | 1 | 14 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 175 | M18P=2.5 | 440 | ||
39.29 € | 1 | Available | 6 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 200 | M18P=2.5 | 490 | |
27.81 € | 1 | 12 Days | 18 | 18 | 40 | 30 | 11 | 11 | 22 | 75 | M18P=2.5 | 260 |