Manufacturer part number: SRM2250SAM
Brand: MITSUBISHI MATERIALS
Price: 382.58 €
Delivery time: 9 Days
Blade diameter D: 25 mm
Overall length (L): 180 mm
Shank diameter (d): 32 mm
Maximum Cutting Depth (Ap): 19 mm
Underneck length (ℓ1): 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRM2250SAM
Part Number
|
---|
SRM2250SAM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Maximum Cutting Depth (Ap) (mm) | Underneck length (ℓ1) (mm) | Effective Length LU (mm) | Details Type | Coolant Hole | Main Body Outermost Diameter BD (mm) | Corner R (mm) | Format | L11 (mm) | Dimension H (mm) | Mounting Screw Size CRKS (mm) | Tool Interference Angle B2 (°) | Tool Interference Angle B5 (°) | Clamp Screw for Inner Blade / Outer Blade | Clamp Screw for Peripheral Blade | Wrench for Inner Blade / Outer Blade | Wrench for Peripheral Blade | Inner Blade Insert | Outer Blade Insert | Peripheral Blade Insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
382.58 € | 1 | 9 Days | 25 | 180 | 32 | 19 | 80 | 40 | - | Available | - | 12.5 | General Shape | - | - | - | 3°00' | 1°30' | - | - | ②TKY15T | - | SRG25C SRM25C-M | SRG25E SRM25E-M | - |
Loading...
Machining Application Details | Groove / R Planing / Profile Grinding |
---|
Configure
Basic Attributes
Details Type
Main Body Outermost Diameter BD(mm)
Type
Blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Maximum Cutting Depth (Ap)(mm)
Underneck length (ℓ1)(mm)
Effective Length LU(mm)
Coolant Hole
Filter by standard shipping days
Optional Attributes