Manufacturer part number: ASX400R634S32
Brand: MITSUBISHI MATERIALS
Price: 455.72 €
Delivery time: 9 Days
Blade diameter D: 63 mm
Number of flutes: 4 sheet
Format: Standard Form
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASX400R634S32
Machining Application | Plane / Side / Groove | Overall length (L)(mm) | 125 | Shank diameter (d)(mm) | 32 |
---|---|---|---|---|---|
Maximum Cutting Depth (Ap)(mm) | 10 | Underneck length (ℓ1)(mm) | 40 | Selfishly | R |
Insert with Breaker | SOET12T308PEER-JL SOGT12T308PEFR-JP SOMT12T308PEER-JM SOMT12T308PEER-JH SOMT12T320PEER-FT | Insert with Wiper | WOEW12T308PETR8C WOEW12T308PEER8C |