ASX400 Type Front Face Mill (Screw-In Type)

ASX400 Type Front Face Mill (Screw-In Type)
High precision, no-polish type insert that uses 4 corners to be economical, while delivering good wall precision due to the curved cutting edges and high precision body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASX400R322AM1640
ASX400R403AM1645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Reference Length LF
(mm)
Sheet

342.68 €

1 9 Days 3263240-

397.36 €

1 9 Days 4068345STASX400N

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove Shank diameter (d)(mm) 17 Selfishly R
Coolant Hole Available Main Body Outermost Diameter BD(mm) 29 L11(mm) 6
Dimension H(mm) 24 Mounting Screw Size CRKS(mm) M16 Cutter Mass(kg) 0.3
Seat Clamp Screw WCS503507H Insert, Clamp Screw TPS35 Insert Wrench TIP15T
Wrench for Sheet HKY35R

Tech Support