Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BM4566T
Part Number
|
---|
BM4566T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φdn (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | ℓn (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.16 € | 1 | 6 Days | 45 | 67.94 | 46.17 | 68 | 13 | 80 | 55 | 25 | 47~66/47~64 | 4 |
Loading...
Application | Chamfering/Horizontal | Single blade, two blades | Single blade | Peripheral Blade Y/N | N/A |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | Number of flutes | 1 |
This page is Machining Bit, part number BM4566T.
You can find the detail information about specifications and dimensions on part number BM4566T.
Configure
Basic Attributes
Type
Tip angle (θ)
Maximum Blade Diameter (D)(mm)
Minimum Machining Diameter Ds(mm)
φdn(mm)
φd(mm)
Overall Length L(mm)
ℓs(mm)
ℓn(mm)
Capacity (Countersink Chamfering)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BM3029T |
BM4524T |
BM4524TL |
BM4538T |
BM4552T |
BM6021T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip angle (θ) | Maximum Blade Diameter (D) (mm) | Minimum Machining Diameter Ds (mm) | φdn (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | ℓn (mm) | Capacity (Countersink Chamfering) (mm) | Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
146.34 € | 1 | 10 Days | 30 | 30.20 | 5.52 | 30 | 10 | 74 | 45 | 29 | 6~29/6~26 | 5 | ||
170.60 € | 1 | 6 Days | 45 | 25.20 | 4.49 | 26 | 10 | 67 | 45 | 22 | 5~24/5~21 | 1 | ||
160.93 € | 1 | 10 Days | 45 | 25.20 | 4.49 | 26 | 10 | 110 | 88 | 22 | 5~24/5~21 | 1 | ||
145.78 € | 1 | Available | 6 Days | 45 | 39.83 | 18.17 | 40 | 12 | 75 | 50 | 25 | 19~38/19~36 | 2 | |
150.87 € | 1 | Available | 6 Days | 45 | 53.91 | 32.17 | 54 | 13 | 80 | 55 | 25 | 33~52/33~50 | 3 | |
141.51 € | 1 | 10 Days | 60 | 21.77 | 6.60 | 23 | 10 | 69 | 45 | 24 | 7~21/7~19 | 6 |