Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMH12-14S-M16
Part Number
|
---|
UMH12-14S-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Blade Diameter (D) (mm) | Dℓ (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓn (mm) | ℓn-S (mm) | S (mm) | T (mm) | E (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | Compatible Tip | Pilot Hole Dia. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
303.75 € | 1 | 6 Days | 12 | 18.8 | 14 | 12 | 139 | 69 | 62.1 | 6.9 | 57 | 3.41 | 14.0~18.8 | 1 | SPET06T104 | More than 12.0 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 45 | work material | General Steel / Stainless Steel / Cast Iron / Aluminum / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | N/A | Coating Y/N | N/A |
Coating Type | Non-Coated | Number of flutes | 1 | ℓs(mm) | 70 |
This page is Uratorimen-C, part number UMH12-14S-M16.
You can find the detail information about specifications and dimensions on part number UMH12-14S-M16.
Configure
Basic Attributes
Type
Maximum Blade Diameter (D)(mm)
Dℓ(mm)
Minimum Machining Diameter Ds(mm)
φd(mm)
Overall Length L(mm)
ℓn(mm)
ℓn-S(mm)
S(mm)
T(mm)
E(mm)
Capacity (Countersink Chamfering)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UM12-16S |
UMH12-10S-M12 |
UMH12-12S-M14 |
UMH12-6.8S-M8 |
UMH12-8.5S-M10 |
UMH16-16S-M18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Blade Diameter (D) (mm) | Dℓ (mm) | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓn (mm) | ℓn-S (mm) | S (mm) | T (mm) | E (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | Compatible Tip | Pilot Hole Dia. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.37 € | 1 | 6 Days | - | 16 | 11 | 12 | 118 | 48 | 41 | 7 | - | - | More than 16.0 | 2 | SPET06T104 | - | ||
303.75 € | 1 | 6 Days | 9 | 14.8 | 10 | 12 | 129 | 59 | 52.1 | 6.9 | 47 | 2.92 | 10.0~14.8 | 1 | SPET06T104 | More than 9.0 | ||
303.75 € | 1 | 6 Days | 10 | 16.8 | 12 | 12 | 134 | 64 | 57.1 | 6.9 | 52 | 3.42 | 12.0~16.8 | 1 | SPET06T104 | More than 10.0 | ||
303.75 € | 1 | 6 Days | 6.2 | 9.7 | 6.8 | 12 | 107 | 37 | 32.2 | 4.8 | 28 | 1.76 | 6.8~9.7 | 1 | SP-SPET040102 | More than 6.2 | ||
303.75 € | 1 | 6 Days | 7.5 | 11.7 | 8.5 | 12 | 117 | 47 | 42 | 5 | 38 | 2.11 | 8.5~11.7 | 1 | SPET040102 | More than 7.5 | ||
215.35 € | 1 | 7 Days | 14 | 20.8 | 16 | 16 | 149 | 79 | 72.1 | 6.9 | 69 | 3.41 | 16.0~20.8 | 1 | SPET06T104 | More than 14.0 |