Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EC32-32XS-M20
Part Number
|
---|
EC32-32XS-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter φD (mm) | Overall Length L (mm) | Number of flutes (sheet) | φD1 (mm) | φDs (mm) | φd (mm) | ℓn (mm) | Drawing | Compatible Tip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
433.12 € | 1 | 6 Days | 41.7 | 144 | 2 | 32 | 20.4 | 32 | 64 | 2 | XS42MNX |
Loading...
ℓs(mm) | 80 |
---|
This page is Eagle Cut, part number EC32-32XS-M20.
You can find the detail information about specifications and dimensions on part number EC32-32XS-M20.
Configure
Basic Attributes
Type
blade diameter φD(mm)
Overall Length L(mm)
Number of flutes(sheet)
φD1(mm)
φDs(mm)
φd(mm)
ℓn(mm)
Drawing
Compatible Tip
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EC16-14XS-M8 |
EC20-17.5XS-M10 |
EC25-20XS-M12 |
EC32-35XS-M22 |
EC32-39XS-M24 |
EC32-43XS-M27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter φD (mm) | Overall Length L (mm) | Number of flutes (sheet) | φD1 (mm) | φDs (mm) | φd (mm) | ℓn (mm) | Drawing | Compatible Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.69 € | 1 | 6 Days | 19 | 108 | 2 | 14 | 8.4 | 16 | 28 | 2 | XS22MNX | ||
255.43 € | 1 | 9 Days | 24 | 115 | 2 | 17.5 | 10.2 | 20 | 35 | 2 | XS22MNX | ||
279.08 € | 1 | 6 Days | 26.6 | 120 | 2 | 20 | 13 | 25 | 40 | 2 | XS22MNX | ||
480.55 € | 1 | 6 Days | 44.6 | 150 | 2 | 35 | 22.8 | 32 | 70 | 2 | XS42MNX | ||
521.91 € | 1 | 6 Days | 50.2 | 158 | 2 | 39 | 24.2 | 32 | 78 | 2 | XS53MNX | ||
575.32 € | 1 | 6 Days | 54.1 | 166 | 2 | 43 | 28.2 | 32 | 86 | 2 | XS53MNX |