Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-215
Part Number
|
---|
B-215 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Minimum Gripping Work Dimensions (mm) | Trusco Code | Mass (g/group) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.65 € | 3 Pieces Per Package | 1 pack | 9 Days | Serrated Type | 15 | 60 | 381 | For B | 15 | 1.5 | 60 | 135 | 50 | - | 273-0669 | 6400 |
Loading...
Type | Soft Jaw | Compatible Manufacturer | Kitagawa | Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
---|
This page is Soft Jaw (for Kitagawa), part number B-215.
You can find the detail information about specifications and dimensions on part number B-215.
Configure
Basic Attributes
Minimum Gripping Work Dimensions(mm)
Type
Mounting type
Compatible Chuck Nominal Size
Jaw Height(mm)
Chuck Outer Diameter(mm)
Details Type
Chuck diameter(Inch)
Pitch(mm)
Height(mm)
Length(mm)
Width(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-205 |
B-206 |
B-212 |
HJ-10 |
HJ-15 |
HJ-5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Minimum Gripping Work Dimensions (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.61 € | 3 Pieces Per Package | 1 pack | 6 Days | Serrated Type | 5 | 25 | 127 | For B | 5 | 1.5 | 25 | 54 | 23 | - | 273-0634 | 550 | ||
60.49 € | 3 Pieces Per Package | 1 pack | 6 Days | Serrated Type | 6 | 28 | 152.4 | For B | 6 | 1.5 | 28 | 66 | 26 | - | 273-0642 | 800 | ||
166.88 € | 3 Pieces Per Package | 1 pack | 9 Days | Serrated Type | 12 | 50 | 304.8 | For B | 12 | 1.5 | 50 | 111 | 50 | - | 273-0651 | 5400 | ||
105.29 € | 3 Pieces Per Package | 1 pack | 6 Days | Serrated Type | 10 | 40 | 254 | For HJ | 10 | 3 | 40 | 110 | 40 | - | 112-8779 | 3500 | ||
236.46 € | 3 Pieces Per Package | 1 pack | 6 Days | Serrated Type | 15 | 70 | 381 | For HJ | 15 | 3 | 70 | 156 | 62 | - | 112-8876 | 13500 | ||
51.51 € | 3 Pieces Per Package | 1 pack | 6 Days | Serrated Type | 5 | 27 | 127 | For HJ | 5 | 1.5 | 27 | 62 | 23 | - | 112-8744 | 700 |