Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HO1MA-10-3.0
Part Number
|
---|
HO1MA-10-3.0 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Type | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Compatible Manufacturer | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) | Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.22 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 10 | 40 | Howa | 254 | For HO1MA | 10 | 3 | 40 | 110 | 40 | 114-0647 | 3500 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
Loading...
This page is HO1MA Soft Jaw (for HOWA), part number HO1MA-10-3.0.
You can find the detail information about specifications and dimensions on part number HO1MA-10-3.0.
Configure
Basic Attributes
Type
Type
Mounting type
Compatible Chuck Nominal Size
Jaw Height(mm)
Compatible Manufacturer
Chuck Outer Diameter(mm)
Details Type
Chuck diameter(Inch)
Pitch(mm)
Height(mm)
Length(mm)
Width(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HO1MA-10-1.5 |
HO1MA-12-1.5 |
HO1MA-12-3.0 |
HO1MA-15-3.0 |
HO1MA-4-1.5 |
HO1MA-5-1.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Mounting type | Compatible Chuck Nominal Size | Jaw Height (mm) | Compatible Manufacturer | Chuck Outer Diameter (mm) | Details Type | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.22 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 10 | 40 | Howa | 254 | For HO1MA | 10 | 1.5 | 40 | 110 | 40 | 114-0639 | 3500 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. | ||
143.28 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 12 | 50 | Howa | 304.8 | For HO1MA | 12 | 1.5 | 50 | 129 | 50 | 114-0655 | 6700 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. | ||
143.28 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 12 | 50 | Howa | 304.8 | For HO1MA | 12 | 3 | 50 | 129 | 50 | 114-0663 | 6700 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. | ||
256.81 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 15 | 70 | Howa | 381 | For HO1MA | 15 | 3 | 70 | 156 | 64 | 114-0671 | 13600 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. | ||
46.25 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 4 | 25 | Howa | 101.6 | For HO1MA | 4 | 1.5 | 25 | 54 | 23 | 114-0574 | 600 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. | ||
46.62 € | 3 Pieces Per Package | 1 pack | 6 Days | Soft Jaw | Serrated Type | 5 | 25 | Howa | 127 | For HO1MA | 5 | 1.5 | 25 | 58.5 | 23 | 114-0582 | 650 | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |