Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HN-10-120-1.5
Part Number
|
---|
HN-10-120-1.5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.64 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 120 | 254 | 10 | 1.5 | 120 | 110 | 40 | 114-0931 | 10700 |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Howa |
---|---|---|---|---|---|
Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
This page is High Jaw (for Both Howa and Kitagawa), part number HN-10-120-1.5.
You can find the detail information about specifications and dimensions on part number HN-10-120-1.5.
Configure
Basic Attributes
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Chuck Outer Diameter(mm)
Chuck diameter(Inch)
Pitch(mm)
Height(mm)
Length(mm)
Width(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HN-10-120-3.0 |
HN-10-60-1.5 |
HN-10-60-3.0 |
HN-10-90-1.5 |
HN-10-90-3.0 |
HN-12-120-1.5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Chuck diameter (Inch) | Pitch (mm) | Height (mm) | Length (mm) | Width (mm) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.64 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 120 | 254 | 10 | 3 | 120 | 110 | 40 | 114-0949 | 10700 | ||
160.83 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 60 | 254 | 10 | 1.5 | 60 | 110 | 40 | 112-9716 | 5300 | ||
160.83 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 60 | 254 | 10 | 3 | 60 | 110 | 40 | 114-0906 | 5300 | ||
149.14 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 90 | 254 | 10 | 1.5 | 90 | 110 | 40 | 114-0914 | 8000 | ||
149.14 € | 3 Pieces Per Package | 1 pack | 6 Days | 10 | 90 | 254 | 10 | 3 | 90 | 110 | 40 | 114-0922 | 8000 | ||
300.20 € | 3 Pieces Per Package | 1 pack | 6 Days | 12 | 120 | 304.8 | 12 | 1.5 | 120 | 129 | 50 | 114-0973 | 15800 |