Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ-70
Part Number
|
---|
SJ-70 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Height (mm) | Length (mm) | Width (mm) | Chuck diameter MST Type (in.) | Chuck diameter LST Type (in.) | Trusco Code | Mass (g/group) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.56 € | 3 Pieces Per Package | 1 pack | 6 Days | 6 | 36 | 152.4 | 36 | 70 | 30 | 6 | - | 112-8621 | 1500 |
Loading...
Type | Soft Jaw | Mounting type | Upper and Lower Divided Jaw Type | Compatible Manufacturer | Victor |
---|---|---|---|---|---|
Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
This page is Soft Jaw (for Victor), part number SJ-70.
You can find the detail information about specifications and dimensions on part number SJ-70.
Configure
Basic Attributes
Type
Compatible Chuck Nominal Size
Jaw Height(mm)
Chuck Outer Diameter(mm)
Height(mm)
Length(mm)
Width(mm)
Chuck diameter MST Type (in.)
Chuck diameter LST Type (in.)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ-100 |
SJ-115 |
SJ-135 |
SJ-135H |
SJ-85 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Chuck Nominal Size | Jaw Height (mm) | Chuck Outer Diameter (mm) | Height (mm) | Length (mm) | Width (mm) | Chuck diameter MST Type (in.) | Chuck diameter LST Type (in.) | Trusco Code | Mass (g/group) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.70 € | 3 Pieces Per Package | 1 pack | 6 Days | 9・10 | 46 | 228.6・254 | 46 | 100 | 35 | 9N・10 | 10 | 112-8647 | 3300 | ||
159.96 € | 3 Pieces Per Package | 1 pack | 6 Days | 12 | 49 | 304.8 | 49 | 115 | 40 | 12 | 12 | 112-8655 | 4480 | ||
270.56 € | 3 Pieces Per Package | 1 pack | 6 Days | 15 | 53 | 381 | 53 | 135 | 43 | 15 | 15 | 112-8663 | 6200 | ||
328.93 € | 3 Pieces Per Package | 1 pack | 6 Days | 18 | 67 | 457.2 | 67 | 135 | 50 | 18 | 18 | 112-8671 | 9000 | ||
131.65 € | 3 Pieces Per Package | 1 pack | 6 Days | 7・8 | 38 | 177.8・203.2 | 38 | 85 | 30 | 7・8 | 7・9 | 112-8639 | 1930 |