Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-HT2X0.4-3
Part Number
|
---|
T-HT2X0.4-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch (mm) | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.69 € | 1 | 6 Days | M2 | 0.4 | 1.5P | 40 | 15 | 3 | 2.5 | 1.6 | 4989999250800 | 440-9957 | Top |
Loading...
Screw Types | Meter | Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Coating Y/N | N/A | Coating Type | Non-Coated |
Other Work Materials | Iron, Light Metal | Specifications | Non-coating | Material | Low Alloy Steel (SKS) |
Accuracy | JIS3 Grade | Features | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Machining Thread | Meter screw |
This page is Hand Tap (for metric screws / SKS), part number T-HT2X0.4-3.
You can find the detail information about specifications and dimensions on part number T-HT2X0.4-3.
Configure
Basic Attributes
Type
Nominal
Pitch(mm)
Chamfer threads
Overall Length L(mm)
Thread Length(mm)
shank diameter(mm)
Shank square part(mm)
Pilot Hole Dia.(mm)
JAN Code
Trusco Code
Tip
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T-HT3X0.5-1 |
T-HT3X0.5-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch (mm) | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.56 € | 1 |
Same day
Stock | M3 | 0.5 | 9P | 46 | 18 | 4 | 3.2 | 2.5 | 4989999112917 | 365-6501 | Tip | ||
3.72 € | 1 |
Same day
Stock | M3 | 0.5 | 5P | 46 | 18 | 4 | 3.2 | 2.5 | 4989999112924 | 365-6519 | Medium |