Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
J3940 |
J3940-PACK |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | JAN Code | Trusco Code | Individual Packaging (Shrink Packaging) | Interior | Exterior | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.04 € | 5 | 6 Days | - | 391-4844 | - | - | - | 1 Roll | |||
354.54 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 4904140799403 | - | 1 | - | 50 | 1 Box (50 Rolls) |
Loading...
Product Type | Adhesive Tape | Color | Gold and silver | Width(mm) | 50 |
---|---|---|---|---|---|
Length(m) | 10 | Thickness(mm) | 0.1 | Adhesiveness | 14.7N/25mm |
Color Details | Silver | Mass(g) | 167 | Specifications | Can cut by hand |
Material (base) | Soft Aluminum Foil (0.05 mm) + Nitrocellulose | Adhesive | Acrylic |